IESNA:LM-63-2002
[TEST]P1437992
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-940-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40089.8
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5583.8 5618.0 5299.0 4672.2 4318.9 4284.7 4307.5 4398.7 4581.0 4820.3 5082.4 5618.0 6791.8 8227.6 9857.2 11452.6 12683.3 13640.5 
14802.9 15589.2 16010.8 16056.4 15110.6 14221.7 13458.2 12022.4 9082.3 6165.0 4922.9 3236.4 1173.7 626.8 421.6 227.9 159.5 91.2 0.0 
5583.8 5629.4 5310.4 4695.0 4341.7 4296.1 4330.3 4421.5 4592.4 4854.5 5128.0 5629.4 6803.2 8284.6 9993.9 11486.8 12797.3 13914.0 
14916.9 15725.9 16250.1 16284.3 15247.3 14358.5 13526.6 12068.0 9253.2 6358.7 4922.9 3247.7 1173.7 649.5 433.0 239.3 159.5 91.2 0.0 
5583.8 5618.0 5333.1 4786.2 4398.7 4341.7 4375.9 4478.5 4660.8 4945.7 5264.8 5720.6 6723.4 8273.2 9959.8 11646.3 13196.1 14495.2 
15737.3 16842.7 17469.5 17686.0 17423.9 16250.1 15247.3 14107.8 11122.1 7486.9 5310.4 3612.4 1584.0 763.5 512.8 341.9 262.1 148.1 0.0 
5583.8 5629.4 5390.1 4900.1 4512.7 4467.1 4478.5 4592.4 4808.9 5128.0 5561.1 6096.7 6826.0 8204.8 9937.0 11840.0 13583.6 15099.2 
16535.0 17777.2 18654.6 19213.0 19304.2 19144.6 18403.9 17070.6 16067.8 14449.6 11612.1 7373.0 2951.5 1219.3 752.1 490.0 353.3 
170.9 0.0 
5583.8 5652.2 5469.9 5162.2 4752.0 4672.2 4717.8 4854.5 5105.2 5504.1 6039.7 6712.0 7452.7 8489.7 9971.2 11862.8 13982.4 15908.3 
17355.5 18620.4 19566.3 20204.4 20705.8 21218.6 21412.3 21024.9 20386.7 19349.7 16888.3 11976.8 6336.0 2427.3 1173.7 626.8 353.3 
170.9 0.0 
5583.8 5640.8 5549.7 5401.5 5150.8 5014.1 5105.2 5344.5 5640.8 6051.1 6677.8 7498.3 8466.9 9435.6 10677.7 12352.8 14369.9 16341.3 
18016.5 18950.9 19668.8 20409.5 21184.4 22198.6 23190.1 23953.6 24306.8 24455.0 22563.3 17207.4 10244.7 4170.8 1606.8 752.1 364.7 
159.5 0.0 
5583.8 5686.4 5652.2 5663.6 5663.6 5652.2 5743.4 6028.3 6449.9 7031.1 7749.0 8660.7 9731.9 11008.2 12466.8 14153.3 15543.6 16865.5 
18005.1 19019.3 19976.5 20933.7 22255.6 23668.7 24888.0 25309.6 24329.6 22426.6 20067.7 16364.1 9971.2 3897.3 1253.5 604.0 262.1 
79.8 0.0 
5583.8 5675.0 5720.6 5834.6 6016.9 6256.2 6632.2 7019.7 7543.9 8182.0 9025.3 10107.9 11372.8 12888.4 14563.6 16341.3 17777.2 18791.4 
19646.0 20569.1 21777.0 23144.5 24409.4 25275.5 24420.8 22608.9 20398.1 17537.8 13241.7 7657.8 3658.0 1868.9 1048.4 615.4 387.5 
136.7 0.0 
5583.8 5675.0 5789.0 5982.7 6279.0 6700.6 7259.0 7931.3 8740.4 9629.3 10677.7 11908.4 13344.3 15030.8 16945.3 18723.0 20136.0 21287.0 
22187.3 23429.4 25058.9 26642.9 27566.0 26848.1 24990.6 22950.8 20044.9 15270.1 9697.7 5036.9 2734.9 1549.8 1048.4 740.7 433.0 170.9 
0.0 
5583.8 5663.6 5777.6 6028.3 6370.1 6837.4 7452.7 8147.9 9059.5 9959.8 11076.5 12375.6 13993.8 15714.5 17777.2 19782.8 21560.5 23144.5 
24500.6 26141.5 28318.1 30061.6 30870.7 29867.9 27463.4 24147.3 19760.0 13800.1 7623.7 3885.9 2119.6 1321.9 888.9 604.0 376.1 193.7 
0.0 
5583.8 5618.0 5732.0 5994.1 6381.5 6882.9 7464.1 8273.2 9150.7 10119.3 11293.0 12614.9 14187.5 15896.9 17925.3 20010.7 21663.1 23098.9 
24215.7 25469.2 27053.2 27964.8 27885.1 26107.3 23064.7 19486.5 15327.1 10039.5 5378.7 2655.2 1606.8 1002.8 672.3 387.5 262.1 114.0 0.0 
5583.8 5606.6 5697.8 5925.7 6267.6 6723.4 7281.8 7954.1 8797.4 9629.3 10586.5 11680.5 12934.0 14369.9 15999.4 17811.3 19463.7 20717.2 
21731.4 22791.2 23816.8 24067.5 23372.4 21081.9 18107.6 14814.3 11361.4 7350.2 3874.5 2005.6 1287.7 831.9 490.0 250.7 159.5 79.8 0.0 
5583.8 5572.5 5629.4 5789.0 6051.1 6415.7 6848.8 7350.2 7908.6 8535.3 9173.5 9902.8 10791.6 11783.1 13013.8 14426.8 15532.2 16421.1 
16774.3 16831.3 16694.6 15600.6 13526.6 10313.0 7316.0 5253.4 3771.9 2438.7 1424.5 934.4 626.8 421.6 262.1 136.7 68.4 22.8 0.0 
5583.8 5504.1 5424.3 5412.9 5435.7 5515.5 5595.2 5640.8 5697.8 5652.2 5515.5 5299.0 5139.4 5128.0 5390.1 5743.4 5800.4 5253.4 4387.3 
3578.2 2734.9 2005.6 1572.6 1253.5 1014.2 820.5 638.2 478.6 353.3 262.1 193.7 136.7 91.2 45.6 11.4 11.4 0.0 
5583.8 5367.3 5128.0 4888.7 4660.8 4432.9 4136.6 3635.2 2997.0 2438.7 2199.4 2210.7 2358.9 2598.2 2780.5 2734.9 2336.1 1811.9 1344.7 1082.6 
957.2 888.9 797.7 683.7 558.4 467.2 376.1 330.5 284.9 250.7 205.1 170.9 114.0 45.6 11.4 0.0 0.0 
5583.8 5299.0 4877.3 4421.5 3965.7 3407.3 2655.2 1937.3 1641.0 1584.0 1572.6 1572.6 1595.4 1629.6 1538.4 1242.1 934.4 786.3 695.1 615.4 569.8 
524.2 478.6 433.0 398.8 376.1 341.9 262.1 193.7 148.1 91.2 57.0 22.8 11.4 0.0 0.0 0.0 
5583.8 5207.8 4638.0 4011.3 3304.7 2484.2 1720.7 1481.4 1424.5 1356.1 1299.1 1253.5 1207.9 1139.6 991.4 786.3 672.3 569.8 490.0 444.4 398.8 
376.1 341.9 330.5 296.3 262.1 227.9 193.7 148.1 102.6 79.8 45.6 22.8 0.0 0.0 0.0 0.0 
5583.8 5128.0 4398.7 3658.0 2791.9 1834.7 1492.8 1401.7 1333.3 1253.5 1173.7 1071.2 980.0 877.5 752.1 649.5 558.4 478.6 421.6 387.5 353.3 330.5 
307.7 284.9 262.1 239.3 205.1 159.5 136.7 114.0 79.8 45.6 11.4 0.0 0.0 0.0 0.0 
5583.8 5025.5 4262.0 3350.3 2347.5 1572.6 1435.8 1367.5 1287.7 1207.9 1105.4 980.0 866.1 752.1 649.5 569.8 501.4 433.0 398.8 364.7 330.5 307.7 284.9 
262.1 227.9 205.1 170.9 136.7 114.0 91.2 57.0 22.8 0.0 0.0 0.0 0.0 0.0 
5583.8 5002.7 4148.0 3190.8 2028.4 1504.2 1424.5 1356.1 1276.3 1185.1 1071.2 957.2 831.9 717.9 615.4 535.6 478.6 421.6 376.1 341.9 307.7 284.9 250.7 
227.9 205.1 159.5 125.4 114.0 91.2 68.4 34.2 11.4 0.0 0.0 0.0 0.0 0.0 
5583.8 4991.3 4091.0 3054.0 1880.3 1492.8 1413.1 1344.7 1276.3 1185.1 1059.8 934.4 809.1 706.5 615.4 547.0 490.0 444.4 387.5 341.9 296.3 273.5 239.3 
216.5 182.3 125.4 91.2 79.8 57.0 34.2 22.8 0.0 0.0 0.0 0.0 0.0 0.0 
5583.8 4945.7 4079.6 3065.4 1868.9 1481.4 1413.1 1344.7 1264.9 1173.7 1059.8 934.4 820.5 717.9 626.8 558.4 501.4 444.4 387.5 341.9 296.3 273.5 239.3 
216.5 182.3 125.4 91.2 68.4 57.0 34.2 11.4 0.0 0.0 0.0 0.0 0.0 0.0 
